??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
114665
Number of Teeth
80
Width of Belt
mm
Description
P80-5M-25-SDS
Weight
3.6 LBS
Pitch Diameter
5.013 Inch
Outside Diameter
4.968 Inch
Flange Diameter
0.000 Inch
Type
C1
Min. Bore
1/2 Inch
Max. Bore
2 Inch
M
0.53 Inch
K
0.17 Inch
F
1.28 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.